IESNA:LM-63-2002
[TEST]P1434401
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5C-850-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 5xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (130) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.08A 249.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35001.9
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5330.5 5550.6 5707.9 5700.0 5574.2 5401.2 4984.5 4630.8 4662.2 4905.9 5354.1 5904.4 6588.4 7398.2 8609.0 9804.0 10763.2 11808.8 
12988.1 13963.0 14018.0 13672.1 12744.4 11093.4 8294.5 6108.8 5755.0 4481.4 3050.5 2358.6 1847.6 1320.8 1045.7 825.5 589.7 361.7 
173.0 0.0 
5330.5 5558.5 5715.7 5707.9 5582.1 5409.1 4984.5 4638.6 4662.2 4905.9 5346.2 5888.7 6541.2 7453.2 8774.1 9764.7 10881.1 11824.5 
12980.3 14002.3 14080.9 13735.0 12846.6 11219.2 8396.7 6211.0 5857.2 4662.2 3184.1 2421.5 1871.2 1352.3 1061.4 857.0 644.7 408.8 
188.7 0.0 
5330.5 5534.9 5700.0 5723.6 5621.4 5503.4 5126.1 4756.5 4701.5 4937.4 5314.8 5841.5 6494.1 7296.0 8726.9 9804.0 10881.1 11793.1 
12846.6 14010.2 14379.7 14120.3 13420.5 12013.2 9638.9 7044.4 6612.0 5448.4 4182.6 3003.3 2264.3 1706.1 1273.7 998.5 770.5 456.0 
220.1 0.0 
5330.5 5527.0 5700.0 5786.5 5715.7 5652.8 5409.1 5008.1 4811.6 4929.5 5267.6 5762.9 6391.9 7154.5 8011.4 9206.5 10393.6 11368.5 
12492.8 13632.8 14489.8 14576.3 14057.4 13027.4 11006.9 8027.2 7531.9 6148.1 4992.4 3954.6 3089.8 2303.6 1698.2 1218.6 927.7 
573.9 243.7 0.0 
5330.5 5542.8 5715.7 5865.1 5912.3 5912.3 5825.8 5550.6 5251.9 5196.8 5424.8 5873.0 6509.8 7280.3 8129.4 9017.8 10149.9 11274.2 
12351.3 13396.9 14442.6 15126.6 15040.1 14371.8 13027.4 10236.4 9576.0 7178.1 5424.8 4387.0 3530.1 2814.6 2280.0 1761.1 1305.1 
927.7 338.1 0.0 
5330.5 5511.3 5692.1 5896.5 6053.8 6156.0 6226.8 6187.4 6030.2 5928.0 6038.1 6368.3 6910.7 7649.8 8538.2 9513.1 10480.1 11360.7 
12272.7 13058.9 13900.1 14867.2 15409.6 15283.8 14497.6 13051.0 12563.6 10000.5 6368.3 4049.0 3113.4 2453.0 1871.2 1462.3 1045.7 
676.1 306.6 0.0 
5330.5 5503.4 5684.3 5920.1 6203.2 6462.6 6682.7 6918.6 7052.3 7138.7 7335.3 7673.4 8176.5 8923.4 9796.1 10731.7 11580.8 12327.7 
12791.6 13192.5 13562.1 14143.8 15173.8 16667.6 17556.0 17728.9 17673.9 16966.3 13915.8 9072.8 5055.3 3231.3 2460.8 1831.9 
1202.9 636.8 251.6 0.0 
5330.5 5472.0 5652.8 5896.5 6203.2 6588.4 7020.8 7500.4 8011.4 8522.5 8915.6 9332.3 9921.9 10621.6 11525.8 12390.6 13184.7 
13687.8 14175.3 14419.0 14678.5 15126.6 15936.4 17233.6 19458.6 21384.8 21447.7 20331.3 17398.7 14010.2 10189.2 5935.9 3239.2 
2138.5 1509.5 974.9 369.5 0.0 
5330.5 5456.3 5637.1 5888.7 6218.9 6580.5 7028.7 7524.0 8090.1 8664.0 9190.7 9631.0 10205.0 10928.3 11800.9 12657.9 13444.1 
13900.1 14387.6 14662.7 14922.2 15378.2 16172.3 17430.2 19568.7 21400.5 21392.7 20409.9 17524.5 14010.2 9811.8 5707.9 3207.7 
2075.6 1509.5 998.5 377.4 0.0 
5330.5 5424.8 5605.6 5841.5 6179.6 6557.0 7052.3 7657.6 8404.5 9316.5 10322.9 11423.6 12673.6 13978.7 15165.9 16132.9 16667.6 
16942.7 17068.5 16927.0 16958.5 17265.1 17508.8 17681.8 16746.2 15055.8 14709.9 13687.8 12626.5 9859.0 5849.4 3365.0 2366.5 
1627.4 1226.5 919.9 408.8 0.0 
5330.5 5385.5 5527.0 5762.9 6038.1 6391.9 6855.7 7374.6 8050.7 8860.5 9796.1 10786.7 11981.8 13224.0 14497.6 15621.9 16431.7 
16982.0 17280.8 17343.7 17571.7 18090.6 18696.0 18703.8 17642.5 16180.1 15857.8 14238.2 11360.7 8050.7 5369.8 3585.1 2303.6 
1478.1 974.9 629.0 259.4 0.0 
5330.5 5377.6 5479.9 5700.0 5951.6 6281.8 6667.0 7130.9 7704.8 8381.0 9245.8 10126.3 11140.5 12123.3 13184.7 14096.7 14733.5 
15040.1 15205.2 15173.8 15260.3 15645.5 16156.5 16250.9 15598.3 14489.8 14269.6 12956.7 10566.6 7987.9 5660.7 3789.5 2382.2 
1454.5 864.8 581.8 212.3 0.0 
5330.5 5361.9 5440.5 5605.6 5810.1 6053.8 6360.4 6722.1 7130.9 7618.3 8184.4 8837.0 9497.4 10126.3 10778.9 11337.1 11659.4 
11643.7 11541.5 11289.9 11093.4 11258.5 11612.3 11856.0 11675.2 11203.4 11077.6 10322.9 8616.8 6486.2 4418.5 2846.1 2028.4 
1446.6 1045.7 707.6 283.0 0.0 
5330.5 5283.3 5267.6 5291.2 5322.6 5306.9 5259.7 5204.7 5110.3 5031.7 5000.3 5016.0 5078.9 5189.0 5385.5 5542.8 5637.1 5582.1 5369.8 
5078.9 4748.7 4465.6 4198.3 3938.9 3600.8 3262.8 3184.1 2909.0 2610.2 2350.8 2122.8 1894.8 1666.8 1399.4 1187.2 943.4 432.4 0.0 
5330.5 5204.7 5063.2 4858.8 4615.0 4347.7 4127.6 3986.1 3923.2 3923.2 3986.1 4064.7 4166.9 4316.3 4426.3 4552.1 4599.3 4583.6 4449.9 
4119.7 3742.3 3388.5 3074.1 2767.4 2492.3 2256.4 2232.8 2107.0 1957.7 1816.1 1674.6 1525.2 1352.3 1147.9 951.3 731.2 298.8 0.0 
5330.5 5118.2 4795.9 4363.4 3986.1 3805.2 3781.7 3852.4 3907.4 3931.0 3938.9 3931.0 3946.8 3931.0 3915.3 3899.6 3844.5 3742.3 3577.2 
3357.1 3058.3 2775.3 2500.1 2272.1 2091.3 1949.8 1918.3 1816.1 1706.1 1588.1 1446.6 1289.4 1116.4 896.3 652.6 416.7 180.8 0.0 
5330.5 5039.6 4544.3 3970.3 3718.8 3758.1 3907.4 4001.8 4041.1 4041.1 4001.8 3946.8 3868.1 3781.7 3703.0 3608.7 3482.9 3325.7 3160.5 
2979.7 2767.4 2563.0 2382.2 2240.7 2107.0 1981.2 1957.7 1816.1 1729.7 1666.8 1643.2 1517.4 1352.3 1077.1 770.5 471.7 283.0 0.0 
5330.5 4961.0 4300.5 3742.3 3687.3 3876.0 4056.8 4159.0 4182.6 4143.3 4056.8 3946.8 3844.5 3734.5 3569.4 3396.4 3231.3 3089.8 2909.0 
2728.1 2563.0 2421.5 2311.4 2217.1 2044.1 1918.3 1902.6 1824.0 1769.0 1934.1 2004.8 1894.8 1721.8 1446.6 1045.7 723.3 542.5 0.0 
5330.5 4898.1 4127.6 3640.1 3750.2 3993.9 4190.5 4292.7 4308.4 4237.6 4111.9 3954.6 3797.4 3616.5 3435.7 3247.0 3042.6 2838.2 2641.7 
2453.0 2311.4 2209.2 2114.9 1949.8 1847.6 1721.8 1706.1 1627.4 1658.9 1886.9 1800.4 1643.2 1462.3 1234.3 927.7 778.3 566.1 0.0 
5330.5 4827.3 4017.5 3608.7 3781.7 4064.7 4277.0 4387.0 4387.0 4308.4 4151.2 3962.5 3758.1 3506.5 3317.8 3121.2 2861.8 2594.5 2397.9 
2256.4 2193.5 2059.9 1941.9 1808.3 1682.5 1556.7 1541.0 1485.9 1603.9 1682.5 1517.4 1320.8 1140.0 912.0 762.6 699.7 424.6 0.0 
5330.5 4843.0 3986.1 3616.5 3813.1 4111.9 4324.1 4418.5 4418.5 4332.0 4166.9 3970.3 3726.6 3412.1 3184.1 2987.6 2681.0 2429.4 2248.5 
2169.9 2083.4 1989.1 1871.2 1753.2 1627.4 1501.7 1485.9 1462.3 1588.1 1541.0 1352.3 1281.5 1155.7 912.0 739.0 613.2 330.2 0.0 
5330.5 4850.9 3923.2 3600.8 3821.0 4104.0 4300.5 4394.9 4387.0 4292.7 4151.2 3962.5 3695.2 3412.1 3184.1 2971.9 2673.1 2413.7 2217.1 
2169.9 2044.1 1965.5 1831.9 1721.8 1596.0 1485.9 1462.3 1446.6 1572.4 1509.5 1320.8 1234.3 1085.0 809.8 691.9 573.9 298.8 0.0 
